Scratchr

by Nick Poole

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Micro Gearmotor - 4900 RPM (6-12V)
Retired ROB-12408
12.95 1   
Cannot be ordered at this time.
Micro Gearmotor - Enclosure
In stock ROB-12105
1.6 1   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Black Metal Knob - 14x24mm
Out of stock COM-10002
1.6 1   
RCA Jack
Retired PRT-08631
1.9 2   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Total: 50.55