Twister OpenEphys

by Member #843168

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Black Metal Knob - 14x24mm
In stock COM-10002
3.2 2   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Mini Photocell
In stock SEN-09088
3.2 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Mini Pushbutton Switch - Tall
Retired COM-08605
0.55 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Total: 81.55