HALO materials

by Member #732048

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
7 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
4.75 5   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large
In stock SEN-09196
16.5 3   
Total: 86.1