Kin Arch Virtual Maze

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
5 20   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
29.7 6   
Cannot be ordered at this time.
Tool Kit - Beginner
Retired TOL-13086
69.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Vibration Motor
In stock ROB-08449
27 12   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
22 4   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
18 4   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
53.85 3   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Total: 313.7