Office Tools and Custom Mod

by Member #847873

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Third Hand Kit
15 available TOL-11784
112.5 3   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Fuse Clip 5mm
In stock COM-09773
1.8 6   
Fuse 5mm 250V 200mA
Retired COM-10165
4.75 5   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
5.85 3   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Total: 182