Customer #298243's Wish List from Cart

by Member #298243

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun XBee Shield
In stock WRL-12847
74 4   
TL431 - Voltage Reference
Retired COM-11078
5 10   
Cannot be ordered at this time.
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
19.5 10   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
9.5 10   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
35.8 4   
Resettable Fuse PTC
In stock COM-08357
15 10   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
17.9 2   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
11 20   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
54.75 5   
Digital Potentiometer - 10K
In stock COM-10613
16 10   
Total: 277.7