Arduino list

by Member #873711

Favorited Favorite 0

This list is of components that are required to do the exercises in the Beginners guide to Arduino book.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Diffused LED - Yellow 10mm
In stock COM-10634
1.2 2   
Diffused LED - White 10mm
In stock COM-11121
1.2 2   
Diffused LED - Green 10mm
In stock COM-10633
1.2 2   
LED Matrix - Dual Color - Small
Retired COM-00681
4.95 1   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.9 2   
7-Segment Display - LED (Red)
29 available COM-08546
6.25 5   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
2.75 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
11 2   
Coin Cell Battery Holder - 20mm (SMD)
In stock PRT-11892
1.05 1   
Hobby Motor - Gear
Out of stock ROB-11696
4.2 2   
SparkFun Nintendo DS Screen Kit
Retired LCD-13631
9.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
DC Barrel Jack Plug - Male
In stock PRT-11476
1.05 1   
Crystal 32kHz
In stock COM-00540
1.6 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Arduino Ethernet Shield 2
Retired DEV-11166
31.95 1   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
8.95 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
SparkFun SD/MMC Card Breakout
18 available BOB-12941
11.5 1   
Servo - Hitec HS-422 (Standard Size)
30 available ROB-11884
20.5 1   
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
21.5 1   
Total: 248.5