Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
PRT-13870 |
92.5
You save: 5 (5%) |
50
Cannot be ordered at this time. |
|
Battery Holder 2xAA with Cover and Switch - JST Connector
PRT-09925 |
114
You save: 6 (5%) |
75 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
321
You save: 16.5 (5%) |
75 | |
Breadboard - Mini Modular (Red)
PRT-12044 |
321
You save: 16.5 (5%) |
75 | |
LED - Assorted (20 pack)
COM-12062 |
356
You save: 39 (10%) |
100 | |
Arduino Uno - R3
DEV-11021 |
4140 | 150 | |
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
TOL-13831 |
255
You save: 13.5 (5%) |
30 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
45
You save: 2.5 (5%) |
50
Cannot be ordered at this time. |
|
Total: 5644.5 |