Stuff for lab

by Member #890745

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
3.9 2   
Cannot be ordered at this time.
Breadboard - Classic
28 available PRT-00112
10.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
LED - Basic Green 5mm
In stock COM-09592
12.9
You save:
0.6 (4%)
30   
LED - Basic Red 5mm
In stock COM-09590
12.9
You save:
0.6 (4%)
30   
LED - Basic Blue 5mm
In stock COM-11372
17.1
You save:
0.9 (5%)
30   
Infrared Emitters and Detectors
Retired SEN-00241
29.25 15   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
104
You save:
5.5 (5%)
10   
Light to Frequency Converter - TSL235R
Retired SEN-09768
70 20   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
7.25
You save:
0.25 (3%)
25   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
Only 11 left! TOL-13831
8.95 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
125 5   
Cannot be ordered at this time.
Total: 534.1