MacroKey/CustomRetroGameControler

by Member #898097

Favorited Favorite 0

I am going to be building a box, that will have macro buttons on the side, and a custom joystick and button layout, for retro video games.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Concave Button - Yellow
In stock COM-09338
5.5 2   
Concave Button - Blue
In stock COM-09337
5.5 2   
Concave Button - White
In stock COM-09340
5.5 2   
Concave Button - Black
In stock COM-09339
5.5 2   
Concave Button - Green
In stock COM-09341
5.5 2   
Concave Button - Red
Out of stock COM-09336
5.5 2   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Total: 60.6