KAUST purchase request: Carl

by Member #900341

Favorited Favorite 0

KAUST marine chamber sensor build

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
54.75 5   
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
23.8 4   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
43.8 4   
Battery Holder - 18650 (PTH)
In stock PRT-13113
9.5 10   
SparkFun Level Shifting microSD Breakout
In stock DEV-13743
23.8 4   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
79.8 4   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
11.25 5   
Female Headers
In stock PRT-00115
8.75 5   
Break Away Headers - Long
In stock PRT-10158
9.75 3   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
13.5 3   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Barrel Jack Extension Cable - M-F (3 ft)
In stock COM-11706
1.95 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
59.8 4   
Cannot be ordered at this time.
Total: 389.35