SXSW

by Member #591708

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Out of stock PRT-13103
4.92
You save:
4.03 (45%)
1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
20 available TOL-13831
8.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge
33 available BOB-13717
12.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
2.45 1   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
26 4   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
Total: 122.87