Inventory order 2_22

by Member #773399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Micro-B Cable - 6 Foot
In stock CAB-10215
33 6   
LED - RGB Clear Common Cathode
In stock COM-00105
45 20   
RF Link Transmitter - 434MHz
19 available WRL-10534
11 2   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
13 2   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
59.7 6   
Arduino Stackable Header Kit
Out of stock PRT-10007
17.5 10   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
65.7 6   
SPDT Slide Switch
In stock COM-09609
27
You save:
1.5 (5%)
30   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
21 20   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
42.5 5   
Total: 335.4