think Science items

by Member #910586

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Tessel 2
Retired DEV-13841
44.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
33.9 2   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1.5 2   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
Only 3 left! SEN-08606
89.75 5   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
AVR Programming Cable
In stock CAB-09215
4.2 2   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
4.8 3   
Total: 338.9