wishList_4/27/17

by Paul Smith

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
5.9 2   
Banana to Alligator Coax Cable
In stock CAB-00508
9.9 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
69.65 7   
Banana to IC Hook Cables
In stock CAB-00506
9.9 2   
SparkFun Audio Amplifier Kit - STA540
24 available KIT-09612
32.95 1   
Laser Module - Green
In stock COM-09906
17.95 1   
Alligator Clip
In stock PRT-00111
4 8   
SparkFun 7-Segment Serial Display - Blue
In stock COM-11442
376.8
You save:
41.7 (10%)
30   
Flexible Coolant Pipe - 1ft (1/2")
In stock TOL-12783
5.85 3   
Total: 532.9