by Nick Poole
Product | Subtotal | Qty | |
---|---|---|---|
Raspberry Pi LCD - 7" Touchscreen
LCD-13733 |
60 |
1
Cannot be ordered at this time. |
|
Raspberry Pi 3
DEV-13825 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
IR Receiver Diode - TSOP38238
SEN-10266 |
2.1 | 1 | |
LED - Infrared 950nm
COM-09349 |
1.05 | 1 | |
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
3.5 | 1 | |
FTDI Cable 5V
DEV-09718 |
19.5 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Total: 147.1 |