Common Ground 2017 Items for Store

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
20
You save:
1 (5%)
10   
LilyTwinkle
In stock DEV-11364
56.5
You save:
3 (5%)
10   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
39.5 10   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
54.75 5   
LilyPad LilyMini ProtoSnap
In stock DEV-14063
166.3
You save:
8.7 (5%)
10   
LED - Assorted (20 pack)
In stock COM-12062
187.5
You save:
10 (5%)
50   
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
99 20   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
Only 8 left! PRT-10561
187.5
You save:
10 (5%)
50   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
187.5
You save:
10 (5%)
50   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
270
You save:
30 (10%)
200   
SparkFun Learn to Solder - Simon Says
18 available KIT-13708
101.9 2   
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
37.5
You save:
2 (5%)
10   
Tilt Sensor - AT407
In stock SEN-10289
100
You save:
5 (5%)
50   
Total: 1507.95