Halloween Project

by Member #29827

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Switch - 10 Position
In stock COM-13253
2.1 1   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Big Dome Pushbutton - Blue
In stock COM-11274
12.95 1   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.45 1   
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
24.95 1   
Cannot be ordered at this time.
Diffused LED - Red 10mm
In stock COM-10632
2.4 4   
LED Holder - 10mm
27 available COM-11841
2.2 4   
Total: 71.05