Electronics Components

Favorited Favorite 0

For Electronics class

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
325 10   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
194.25 15   
Cannot be ordered at this time.
SMD LED - Blue 1206 (strip of 25)
Retired PRT-12620
27.5 5   
Cannot be ordered at this time.
SMD LED - White 1206 (strip of 25)
Retired PRT-12621
19.25
You save:
8.25 (30%)
5   
Cannot be ordered at this time.
SMD LED - Red 1206 (strip of 25)
Retired PRT-12619
14.75 5   
Cannot be ordered at this time.
SMD LED - Green 1206 (strip of 25)
Retired PRT-12622
24.75 5   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
57.2
You save:
2.8 (5%)
40   
Tactile Button Assortment
In stock COM-10302
65 10   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
15.75 15   
SparkFun Solder-able Breadboard
In stock PRT-12070
82.5 15   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
94.5
You save:
10.5 (10%)
30   
Heat Shrink Kit
In stock PRT-09353
44.75 5   
9V to Barrel Jack Adapter
In stock PRT-09518
70 20   
Arduino and Breadboard Holder
In stock DEV-11235
99 20   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
79 20   
Total: 1213.2