7th/8th Grade Project

by Member #1033750

Favorited Favorite 0

Boards, power supply and odds and ends to complete our Arduino based party light project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
150.5 7   
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
38.5 7   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
41.65 7   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Solder Wick #2 5ft. - Generic
Out of stock TOL-09327
2.75 1   
Total: 321.1