Wimp Weather Station

Favorited Favorite 4

Wishlist for Weather Station Wirelessly Connected to Wunderground

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
RJ11 6-Pin Connector
In stock PRT-00132
3 2   
SparkFun Electric Imp Shield
Retired DEV-12887
9.95
You save:
10 (50%)
1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
Only 9 left! PRT-12885
28.95 1   
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun Weather Shield
Out of stock DEV-13956
42.95 1   
Cannot be ordered at this time.
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
Total: 279.2