Parts needed for a AAC Proximity Sensor. For more information, click here.
Product | Subtotal | Qty | |
---|---|---|---|
LED - Infrared 950nm
COM-09349 |
1.05 | 1 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
0.55 | 1 | |
555 Timer
COM-09273 |
0.95 |
1
Cannot be ordered at this time. |
|
Op-Amp (Through-Hole) - LM358
COM-09456 |
0.95 |
1
Cannot be ordered at this time. |
|
IR Receiver Diode - TSOP38238
SEN-10266 |
2.1 | 1 | |
Audio Cable TRRS - 18" (pigtail)
CAB-11580 |
1.6 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 | |
Total: 25.1 |