Web Tank Level Monitoring

by Member #1132055

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
2.4GHz Duck Antenna RP-SMA - Large
24 available WRL-00558
10.95 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ3
Retired SEN-08501
32.95 1   
Cannot be ordered at this time.
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
19.8
You save:
13.2 (40%)
2   
Cannot be ordered at this time.
SparkFun Photon ProtoShield
Retired DEV-13598
3.26
You save:
1.74 (35%)
2   
Cannot be ordered at this time.
Total: 127.81