Moog Hackathon Must Haves 2018

by Member #255482

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
75 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
110 20   
Breadboard - Mini Modular (Black)
In stock PRT-12047
107
You save:
5.5 (5%)
25   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
7.35 3   
Total: 388.8