Vernier Kit

by Member #668728

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Vernier Interface Shield
Out of stock DEV-12858
20.21
You save:
6.74 (25%)
1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Servo - Generic (Sub-Micro Size)
Only 8 left! ROB-09065
9.95 1   
Hobby Gearmotor - 140 RPM (Pair)
Only 1 left! ROB-13302
5.5 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Total: 92.26