Karl's Wish List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Big Easy Driver
In stock ROB-12859
43 2   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
27.9 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Breadboard - Full-Size (Bare)
In stock PRT-12615
13 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
3.8 4   
Total: 209.17