Customer #921374's Wish List from Cart

by Member #921374

Favorited Favorite 0

BeeWise Kits and final prototyping

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Machine Screw - Socket Head (6-32 ; 5/16"; 25 pack)
Retired ROB-12525
2.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
2.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 7/16"; 25 pack)
Retired ROB-12485
2.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2Ah
In stock PRT-13855
69.75 5   
Header - 10-pin Female (PTH, 0.1")
In stock PRT-11896
15 20   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
24.85
You save:
1.4 (5%)
35   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
80.85 3   
Solar Panel - 3.5W
Retired PRT-13782
167.8 4   
Cannot be ordered at this time.
Barrel Jack Extension Cable - M-F (6 ft)
In stock COM-11707
8.4 4   
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
81 4   
Load Sensor - 50kg (Generic)
In stock SEN-10245
72 16   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
43.8 4   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
71.8 4   
Female Header Pack
20 available PRT-11269
9 4   
Arduino Stackable Header Kit - R3
In stock PRT-11417
7 4   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
15.8 4   
Cannot be ordered at this time.
Total: 848.75