Interactive 3D Printed LED Diamond Prop

Favorited Favorite 0

Wishlist for Interactive 3D Printed LED Diamond Prop project tutorial.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Female Headers
In stock PRT-00115
1.75 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
DC Barrel Jack Adapter - Female
In stock PRT-10288
7 2   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun Capacitive Touch Breakout - AT42QT1011
In stock SEN-14520
3.95 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
9V Alkaline Battery
In stock PRT-10218
4.5 2   
9V to Barrel Jack Adapter
In stock PRT-09518
7 2   
SparkFun XBee Shield
In stock WRL-12847
18.5 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 4 left! COM-08374
0.3 3   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
3.75 3   
Cannot be ordered at this time.
LED RGB Strip - Sealed (1m)
Retired COM-12023
14.95 1   
Cannot be ordered at this time.
Total: 126