This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This blue Mini Breadboard is a great way to prototype your small projects! With 170 tie points there’s just enough room to build and test simple circuits; They’re also great for breaking out DIP package ICs to jumper wires! If you run out of room, no worries, these mini breadboards can be snapped together to form larger stretches of board. It has a peel and stick adhesive backing as well as two mounting holes for M2 screws so you can anchor it down.
Note: These will not connect securely with our older model and are not numbered or lettered.
Dimensions: 47 x 35 x 10mm
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
This is a time saving kit of jumper wires - cut, stripped, and pre-bent for your prototyping pleasure. Included with this kit…
**Description**: Ever wonder what goes on inside these things? Well this clear bread board might enlighten. Beyond the cl…
This is a SparkFun exclusive! These are 155mm long jumpers with female connectors on both ends. Use these to jumper from any …
Riding on the waves of the very popular Arduino USB board is this small prototyping shield. Originally spawned with collabora…
This white Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
This is a SparkFun exclusive! These are 155mm long jumpers. Multiple jumpers can be installed next to one another on a 0.1" h…
This is a SparkFun exclusive! These are 155mm long jumpers with male connectors on both ends. Use these to jumper from any fe…
**Description**: How could anyone improve on the clear plastic breadboard. I mean, that's pretty sweet right? What if it wa…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to male. Use these to jumper from any female…
Jumper wires are awesome. Just a little bit of stranded core wire with a nice solid pin connector on either end. They have th…
Jumper wires are awesome. Just a little bit of stranded core wire with a nice solid female connector on either end. They have…
This red Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to bui…
This black Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
This green Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is a standard 12mm square momentary button. What we really like is the large button head and good tactile feel (it 'clic…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
Forgot your password?
No account? Register one!