Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Power Supply - 12V/5V (2A)
TOL-11296 |
9.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor with Cable
ROB-09238 |
17.5 | 1 | |
EasyDriver - Stepper Motor Driver
ROB-12779 |
16.95 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 | |
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14492 |
1.05 | 1 | |
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
PRT-11709 |
6.5 | 1 | |
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Power Cable - 7A IEC C13
TOL-11299 |
1.5 |
1
Cannot be ordered at this time. |
|
RGB LED Matrix Panel - 32x64
COM-14718 |
112.35
You save: 48.15 (30%) |
3
Cannot be ordered at this time. |
|
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
FadeCandy NeoPixel Driver - USB-Controlled Dithering
COM-12821 |
24.95 |
1
Cannot be ordered at this time. |
|
Total: 233.55 |