Wishlist for AVR-based Serial Enabled LCDs Hookup Guide

Favorited Favorite 1

Minimal parts needed to follow along with the AVR-based Serial Enabled LCDs Hookup Guide.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SparkFun 16x2 SerLCD - Black on RGB 3.3V
Retired LCD-14072
15.96
You save:
3.99 (20%)
1   
Cannot be ordered at this time.
Total: 67.11