Helmet project

by Member #511442

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
43.8 4   
Cannot be ordered at this time.
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Pixy2 CMUcam5
32 available SEN-14678
64.5 1   
Surface Transducer - Small
Retired COM-10917
19.9 2   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
10.5 10   
Raspberry Pi GPIO Male Header - 2x20
In stock PRT-14275
10.5 10   
JST Jumper 4 Wire Assembly
In stock PRT-09916
9.6 6   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
14 4   
RockBLOCK 9603N - Iridium SatComm Module
In stock WRL-14498
267.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
27.9 2   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
43 2   
Teensy Prop Shield
Retired DEV-13995
19.95 1   
Cannot be ordered at this time.
Teensy 3.6
Retired DEV-14057
29.25 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
RockBLOCK 9603 Accessory Cable
Retired CAB-14720
2.98
You save:
6.92 (70%)
2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
Only 10 left! TOL-13831
8.95 1   
RGB OLED Breakout - 0.6"
Retired SPX-14860
24.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-735 (56 Channel)
In stock GPS-13670
49.5 1   
Total: 692.23