Single Supply Logic Level Converter Wishlist

Favorited Favorite 0

This wishlist contains all the necessary parts to convert the logic levels between a 3.3V Arduino microcontroller and a 5V sensor that is used in the Single Supply Logic Level Converter Hook Up Guide.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun Logic Level Converter - Single Supply
In stock PRT-14765
17.5 1   
Total: 71.45