Mystery Box #1

by M-Short

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun SAMD21 Mini Breakout
In stock DEV-13664
22.5 1   
SparkFun ProtoShield Kit
21 available DEV-13820
12.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
32.85 3   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
6.5 1   
Total: 131.5