M. Barrett - Harrington Middle School (Mt. Laurel, NJ) Community Partnership Program

by Member #721199

Favorited Favorite 0

Thank you, SparkFun, for choosing us to be a Community Partner!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Micro Gripper Kit B - Hub Mount
In stock ROB-13177
5.95 1   
Arduino Uno - R3
In stock DEV-11021
82.8 3   
ServoBlock Kit - Hitec Standard (Hub Shaft)
Retired ROB-12347
53.98 2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
3.15 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
4.2 4   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
11 2   
Servo - Hitec HS-646WP (Standard Size)
Retired ROB-11886
149.85 3   
Cannot be ordered at this time.
Total: 439.83