Dance tech Ohme Revue - Commande 2

by Member #1482374

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 2xAA (JST-PH)
Out of stock PRT-14299
9.6 6   
Battery Holder - 4xAA Square
In stock PRT-00552
16.8 8   
2500 mAh NiMH Battery - AA
In stock PRT-00335
135.96
You save:
7.04 (5%)
44   
DC Barrel Jack Plug - Male
In stock PRT-11476
6.3 6   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
4.5 6   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
SparkFun EL Sequencer
Retired COM-12781
204.75 5   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
13.5 3   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
99.8 4   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
21 20   
EL Panel - White (10x10cm)
Retired COM-10799
74.75 5   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
264.6
You save:
14 (5%)
28   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
9.2 8   
EL Inverter - 12v
Retired COM-10469
44.85 3   
Cannot be ordered at this time.
Total: 938.61