Breadboard Tutorial WishList

Favorited Favorite 0

Parts needed for Breadboard Tutorial

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Wire Strippers - 20-30AWG
Retired TOL-14763
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 72.1