Wishlist for the Wireless Gesture Controlled Robot

Favorited Favorite 1

Wishlist for the Wireless Gesture Controlled Robot

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 3 Module - PCB Antenna
In stock WRL-15126
39 2   
SparkFun XBee Shield
In stock WRL-12847
18.5 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
139.5 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Panasonic Alkaline Battery - AA
In stock PRT-15201
2.2 4   
Total: 277.7