West 2019 Physical Computing Course

by John Quinn

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Power Switch - SPDT
In stock COM-00102
32 20   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Jumper Wire Kit - 140pcs
34 available PRT-00124
65 10   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
38.4 24   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
13.2 24   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
21 10   
Ball Caster Metal - 3/8"
Retired ROB-08909
17.7 6   
Cannot be ordered at this time.
Slide Potentiometer Knob - X-Large
In stock COM-09120
3.2 2   
Force Sensitive Resistor 0.5"
In stock SEN-09375
15 2   
9V to Barrel Jack Adapter
In stock PRT-09518
14 4   
Copper Tape - 5mm (50ft)
Out of stock PRT-10561
3.95 1   
LED - Assorted (20 pack)
In stock COM-12062
15.8 4   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
19.9 2   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
53.28
You save:
2.72 (5%)
16   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
Out of stock KIT-13815
39.8 4   
Large Jumper Wire Kit - 700pcs
Out of stock PRT-14671
26.95 1   
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
28 8   
Thumb Joystick
In stock COM-09032
18 4   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
59.8 4   
Total: 554.18