by D___Run___
Product | Subtotal | Qty | |
---|---|---|---|
Feather Stackable Header Kit
PRT-15187 |
1.75 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Particulate Matter Sensor - SPS30
SEN-15103 |
50.5 | 1 | |
Wall Adapter Power Supply - 5VDC, 2A (USB Micro-B)
TOL-15311 |
6.5 | 1 | |
Reversible USB A to Reversible Micro-B Cable - 0.3m
CAB-15429 |
3.5 | 1 | |
Qwiic Cable - 100mm
PRT-14427 |
1.5 | 1 | |
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
SEN-14348 |
38.5 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
SparkFun Thing Plus - ESP32 WROOM
WRL-14689 |
20.95 |
1
Cannot be ordered at this time. |
|
Total: 131.15 |