Servo Control With SparkFun Servo Trigger

Favorited Favorite 0

A wishlist for recommended parts for building the first example in the Servo Control for Beginners Tutorial.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Servo Trigger
Out of stock WIG-13118
19.5 1   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
13.95 1   
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
Only 5 left! TOL-15312
6.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Spade Connector Wire - 3ft, Female (2 Pack)
34 available CAB-14166
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Total: 55.95