Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)

This is a high quality 'wall wart' AC to DC 5V 2000mA Barrel Jack wall power supply. These are switch mode power supplies which mean the output is regulated to 5V and the capable output current is much higher (2000mA).

These wall adapters are perfect for supplying power to many single-board computers with a barrel jack. Please note, this specific supply (5V/2A) is also FCC/CE certified and works with 100-240VAC inputs and has a Center-positive 5.5x2.1mm barrel connector.

Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack) Product Help and Resources

Basic Servo Control for Beginners

February 25, 2020

An introductory tutorial demonstrating several ways to use and interact with servo motors!

Qwiic Digital Desk Sign with MicroMod

June 30, 2022

Make a Qwiic-enabled digital desk sign with a MicroMod SAMD51 Processor Board's USB Host and a USB keyboard!

Qwiic Speaker Amp (TPA2016D2) Hookup Guide

September 29, 2022

The SparkFun Qwiic Speaker Amp includes the Texas Instruments TPA2016D2 stereo, filter-free class-D audio power amplifier. This tutorial will help you get started and configure the amplifer settings using an Arduino microcontroller.

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #89429 / about 4 years ago / 1

    What is the voltage at the end of that long cable under full 2 amp load? I suspect that it's low enough that some of my 5V devices won't like it.

Customer Reviews

5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

5 Volt power adapter

This unit works very well with a BeagleBone Black.

The right angle A.C. plug is great when using it on a power strip. Takes up so much less room.

Would recommend it to others.