Customer #1581089's Wish List from Cart

by Member #1581089

Favorited Favorite 0

Beginning Arduino Unit

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
5.25 5   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
Mini Pushbutton Switch
In stock COM-00097
82
You save:
8 (9%)
200   
LED - RGB Clear Common Cathode
In stock COM-00105
53.5
You save:
2.75 (5%)
25   
Jumper Wire Kit - 140pcs
In stock PRT-00124
154.5
You save:
8 (5%)
25   
LED - RGB Diffused Common Cathode
In stock COM-09264
53.5
You save:
2.75 (5%)
25   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
58.25
You save:
3 (5%)
25   
LED - Assorted (20 pack)
In stock COM-12062
93.75
You save:
5 (5%)
25   
Breadboard - Full-Size (Bare)
In stock PRT-12615
154.5
You save:
8 (5%)
25   
Servo - Generic Metal Gear (Micro Size)
In stock ROB-14760
54 4   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
30
You save:
1.5 (5%)
30   
Battery Holder - 4xAA Square
In stock PRT-00552
21 10   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
25
You save:
1.25 (5%)
25   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
29.75
You save:
1.5 (5%)
25   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
25
You save:
1.25 (5%)
25   
Total: 847.35