Stuff

by StickMan

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Arduino Fio
Retired DEV-09712
24.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
MintyBoost 3.0 Kit
Retired KIT-10094
19.95 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Arduino Offset Header - 8 Pin
Retired PRT-09374
1.25 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Electric Sheep
Retired DEV-10745
79.95 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
Serial Enabled 20x4 LCD - Black on Green 5V
Retired LCD-09568
29.95 1   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
mbed Application Board
Retired DEV-11695
59.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Total: 465.1