Wish List for Soil Moisture Sensors
Product | Subtotal | Qty | |
---|---|---|---|
Flexible Qwiic Cable - 100mm
PRT-17259 |
1.6 | 1 | |
SparkFun Qwiic Soil Moisture Sensor
SEN-17731 |
19.95 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
SparkFun Soil Moisture Sensor
SEN-13322 |
6.5 | 1 | |
9V Alkaline Battery
PRT-10218 |
2.25 | 1 | |
9V Battery Holder
PRT-10512 |
3.5 | 1 | |
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun RedBoard Qwiic
DEV-15123 |
21.5 | 1 | |
Total: 97.7 |