Red Hat Instrument Kit Hookup Guide Wish List
Product | Subtotal | Qty | |
---|---|---|---|
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 | |
9V Alkaline Battery
PRT-10218 |
2.25 | 1 | |
9V Snap Connector
PRT-00091 |
1.75 | 1 | |
Alligator Clip with Pigtail (4 Pack)
CAB-13191 |
3.5 | 1 | |
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14492 |
1.05 | 1 | |
Thin Speaker - 0.5W
COM-15350 |
1.05 | 1 | |
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
12.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (White)
PRT-12043 |
4.5 | 1 | |
555 Timer
COM-16473 |
1.05 | 1 | |
Total: 30.5 |