Qwiic Crane Parts (Pt.1)

by PNP Marcus

Favorited Favorite 0

parts for the Qwiic crane project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flexible Qwiic Cable - 200mm
In stock PRT-17258
1.6 1   
Lithium Ion Battery - 1250mAh (IEC62133 Certified)
In stock PRT-18286
10.95 1   
Hobby Gearmotor - 140 RPM (Pair)
18 available ROB-13302
5.5 1   
SparkFun Qwiic Motor Driver
In stock ROB-15451
19.5 1   
SparkFun MicroMod SAMD51 Processor
22 available DEV-16791
18.95 1   
SparkFun MicroMod Qwiic Carrier Board - Single
18 available DEV-17723
9.95 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
2.1 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Arcade Joystick - Short Handle
Only 11 left! COM-09182
18.5 1   
Mini Microswitch - SPDT (Roller Lever)
In stock COM-18161
1.5 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
4.8 3   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Toggle Switch - 3A, 120VAC / 28VDC
Retired COM-16724
3.95 1   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
4.8 3   
SparkFun Qwiic Button Breakout
Only 2 left! BOB-15931
3.5 1   
Qwiic Switch
Retired SPX-15586
15.8 4   
Cannot be ordered at this time.
Qwiic Cable - 100mm
In stock PRT-14427
7.5 5   
Total: 139.7