Robotics Club Summer 2022

by Member #1742889

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04
In stock SEN-17777
17.95 1   
Raspberry Pi 3 B+
In stock DEV-14643
35 1   
Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor (Qwiic)
Only 6 left! SEN-18009
74.95 1   
SparkFun Distance Sensor - 1.3 Meter, VL53L4CD (Qwiic)
In stock SEN-18993
19.95 1   
RPLIDAR A2M8 360° Laser Range Scanner
Retired SEN-14756
369.95 1   
Cannot be ordered at this time.
Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor
In stock SEN-15776
64.5 1   
T'Rex Tank Chassis
Retired ROB-12719
264.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
17.5 1   
Cannot be ordered at this time.
SparkFun MicroMod Input and Display Carrier Board
In stock DEV-16985
59.95 1   
SparkFun MicroMod ESP32 Processor
In stock WRL-16781
16.95 1   
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Arducam Camera Module V3 with Autofocus
Only 1 left! SEN-19512
24.95 1   
Total: 1020.6