2023-03-14_Cap

Favorited Favorite 0

Please purchase - standard shipping is fine

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Barrel Jack Extension Cable - M-F (3 ft)
In stock COM-11706
1.95 1   
Barrel Jack Extension Cable - M-F (6 ft)
22 available COM-11707
2.1 1   
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
In stock TOL-15314
13 2   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
DC Barrel Jack Adapter - Female
In stock PRT-10288
10.5 3   
IC Hook with Pigtail
In stock CAB-09741
11 2   
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
IC Hook Test Leads
In stock CAB-00501
19.9 2   
Total: 119.9