San Rafael High School - February 2024

by Member #1581089

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
micro:bit Battery Box with Switch
Only 11 left! PRT-24510
54.3
You save:
2.7 (5%)
30   
Rocker Switch - SPST (right-angle)
In stock COM-08837
21 20   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
53.9 2   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
53.9 2   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
53.9 2   
Breadboard - Full-Size (Bare)
In stock PRT-12615
65 10   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
82.5 15   
Jumper Wire Kit - 140pcs
In stock PRT-00124
154.5
You save:
8 (5%)
25   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
252
You save:
28 (10%)
80   
SparkFun Third Hand Kit
In stock TOL-11784
225 6   
Total: 1016